How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| AA: | 10.25 | P: | 2.38 in |
| AB: | 4.76 | D: | 3.38 |
| U: | 0.875 in | G: | 2.32 |
| AG: | 5.16 | L1: | 9.82 in |
| AE2: | 0.56 | LL: | 2.38 in |
| BF: | 0.53 | H: | 0.53 in |
| AF: | 0.25 | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 4.84 in |
| BD: | 9 | L: | 6.57 in |
| T: | 1.438 | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 117 |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

