How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.438 | AA: | 10.25 |
| AF: | 0.25 | AG: | 5.16 |
| BE1: | 0.5 in | L: | 6.57 in |
| G: | 2.32 | AB: | 4.76 |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | BD: | 9 |
| L1: | 9.82 in | D: | 3.38 |
| V: | 2.51 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Model Code: | 30YFC | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 15:1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 4.21 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

