Grove Gear 30YFC-1-1.438-210TC-20-L2
Part #:30YFC-1-1.438-210TC-20-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AK: | 8.5 | L: | 6.57 in |
| BF: | 0.53 | V: | 2.51 in |
| LL: | 2.38 in | G: | 2.32 |
| P: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | BD: | 9 |
| AG: | 5.16 | AA: | 10.25 |
| U: | 0.875 in | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

