Grove Gear 30YFC-1-1.438-210TC-20-L4
Part #:30YFC-1-1.438-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 3.38 |
| AB: | 4.76 | AF: | 0.25 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE1: | 0.5 in | V: | 2.51 in |
| BF: | 0.53 | T: | 1.438 |
| P: | 2.38 in | AJ: | 7.25 |
| AE2: | 0.56 | L: | 6.57 in |
| AA: | 10.25 | I: | 4.84 in |
| AG: | 5.16 | LL: | 2.38 in |
| L1: | 9.82 in | U: | 0.875 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Model Code: | 30YFC | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Ratio: | 20:1 |
| Bore Code: | 23 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 3.23 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

