How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | L1: | 9.82 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AA: | 10.25 | LL: | 2.38 in |
| AJ: | 7.25 | I: | 4.84 in |
| AF: | 0.25 | BD: | 9 |
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | G: | 2.32 |
| T: | 1.438 | P: | 2.38 in |
| AK: | 8.5 | L: | 6.57 in |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

