How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| L1: | 9.82 in | H: | 0.53 in |
| T: | 1.438 | U: | 0.875 in |
| BD: | 9 | P: | 2.38 in |
| L: | 6.57 in | AF: | 0.25 |
| G: | 2.32 | AA: | 10.25 |
| D: | 3.38 | AK: | 8.5 |
| V: | 2.51 in | AG: | 5.16 |
| LL: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.77 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 30YFC |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Output RPM: | 70 |
| Bore Code: | 23 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

