How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | L: | 6.57 in |
| AG: | 5.16 | LL: | 2.38 in |
| AJ: | 7.25 | U: | 0.875 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | V: | 2.51 in |
| BF: | 0.53 | T: | 1.438 |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | AK: | 8.5 |
| I: | 4.84 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Motor Frame Size: | 210TC | Model Code: | 30YFC |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

