How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| BE1: | 0.5 in | T: | 1.438 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.53 | AF: | 0.25 |
| H: | 0.53 in | BD: | 9 |
| AK: | 8.5 | L1: | 9.82 in |
| AA: | 10.25 | D: | 3.38 |
| AE2: | 0.56 | P: | 2.38 in |
| AB: | 4.76 | AJ: | 7.25 |
| G: | 2.32 | L: | 6.57 in |
| I: | 4.84 in | U: | 0.875 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Ratio: | 30:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Bore Code: | 23 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

