How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | U: | 0.875 in |
| AJ: | 7.25 | V: | 2.51 in |
| D: | 3.38 | AG: | 5.16 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 10.25 |
| AF: | 0.25 | G: | 2.32 |
| L: | 6.57 in | BD: | 9 |
| P: | 2.38 in | BE1: | 0.5 in |
| AB: | 4.76 | T: | 1.438 |
| I: | 4.84 in | BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output RPM: | 58.3 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YFC-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

