How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BE1: | 0.5 in |
| D: | 3.38 | AE2: | 0.56 |
| P: | 2.38 in | L: | 6.57 in |
| AF: | 0.25 | I: | 4.84 in |
| BF: | 0.53 | AJ: | 7.25 |
| L1: | 9.82 in | LL: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| U: | 0.875 in | V: | 2.51 in |
| BD: | 9 | AG: | 5.16 |
| AK: | 8.5 | AB: | 4.76 |
| AA: | 10.25 | T: | 1.438 |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Model Code: | 30YFC |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.82 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

