How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.875 in |
| BF: | 0.53 | G: | 2.32 |
| AF: | 0.25 | I: | 4.84 in |
| BD: | 9 | AG: | 5.16 |
| AJ: | 7.25 | LL: | 2.38 in |
| AA: | 10.25 | T: | 1.438 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | L: | 6.57 in |
| AK: | 8.5 | L1: | 9.82 in |
| BE1: | 0.5 in | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

