How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AG: | 5.16 |
| I: | 4.84 in | AF: | 0.25 |
| L: | 6.57 in | AJ: | 7.25 |
| BF: | 0.53 | AB: | 4.76 |
| T: | 1.438 | L1: | 9.82 in |
| BD: | 9 | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| BE1: | 0.5 in | G: | 2.32 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | U: | 0.875 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Assembly: | YFC-1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

