How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BD: | 9 |
| Center Distance (in): | 3 in | T: | 1.438 |
| U: | 0.875 in | BF: | 0.53 |
| BE1: | 0.5 in | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| D: | 3.38 | AE2: | 0.56 |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | AJ: | 7.25 |
| L1: | 9.82 in | G: | 2.32 |
| AG: | 5.16 | L: | 6.57 in |
| AK: | 8.5 | AA: | 10.25 |
Technical Specifications
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.68 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Assembly: | YFC-1 |
| Ratio: | 5:1 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

