How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | U: | 0.875 in |
| AJ: | 7.25 | G: | 2.32 |
| V: | 2.51 in | L: | 6.57 in |
| BE1: | 0.5 in | AA: | 10.25 |
| L1: | 9.82 in | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.438 | BF: | 0.53 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.28 | Service Factor: | 1 |
| Output RPM: | 29.2 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

