How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AE2: | 0.56 |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LL: | 2.38 in | I: | 4.84 in |
| AB: | 4.76 | P: | 2.38 in |
| T: | 1.438 | D: | 3.38 |
| L1: | 9.82 in | BD: | 9 |
| AF: | 0.25 | V: | 2.51 in |
| BF: | 0.53 | G: | 2.32 |
| U: | 0.875 in | AJ: | 7.25 |
| AA: | 10.25 | L: | 6.57 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

