How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 2.38 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AB: | 4.76 | BD: | 9 |
| AF: | 0.25 | I: | 4.84 in |
| AE2: | 0.56 | U: | 0.875 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AK: | 8.5 | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.53 | LL: | 2.38 in |
| AJ: | 7.25 | D: | 3.38 |
| L1: | 9.82 in | L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 0.895 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

