How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | AB: | 4.76 |
| H: | 0.53 in | AF: | 0.25 |
| T: | 1.438 | AA: | 10.25 |
| G: | 2.32 | D: | 3.38 |
| L1: | 9.82 in | AG: | 5.16 |
| I: | 4.84 in | AE2: | 0.56 |
| U: | 0.875 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| BD: | 9 | AJ: | 7.25 |
| P: | 2.38 in | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

