How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| AA: | 10.25 | AG: | 5.16 |
| V: | 2.51 in | BD: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.438 |
| U: | 0.875 in | LM: | 8.82 |
| LL: | 2.38 in | AJ: | 5.88 |
| D: | 3.38 | H: | 0.53 in |
| P: | 2.38 in | AE2: | 0.56 |
| G: | 2.32 | L: | 6.57 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Output RPM: | 175 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

