Grove Gear 30YFC-1-1.438-56C-10-L1
Part #:30YFC-1-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.25 |
| BF: | 0.41 | T: | 1.438 |
| AB: | 4.76 | I: | 4.84 in |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 5.88 | U: | 0.875 in |
| AG: | 5.16 | Center Distance (in): | 3 in |
| P: | 2.38 in | G: | 2.32 |
| D: | 3.38 | BD: | 5.88 |
| L: | 6.57 in | LM: | 8.82 |
| V: | 2.51 in | LL: | 2.38 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

