Grove Gear 30YFC-1-1.438-56C-10-L2
Part #:30YFC-1-1.438-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 4.84 in |
| G: | 2.32 | BD: | 5.88 |
| LL: | 2.38 in | D: | 3.38 |
| AA: | 10.25 | AJ: | 5.88 |
| H: | 0.53 in | LM: | 8.82 |
| AB: | 4.76 | T: | 1.438 |
| AG: | 5.16 | L: | 6.57 in |
| P: | 2.38 in | AF: | 0.25 |
| U: | 0.875 in | V: | 2.51 in |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.45 | Output Diameter (in): | 1.438 in |
| Output RPM: | 175 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Ratio: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

