Grove Gear 30YFC-1-1.438-56C-10-L3
Part #:30YFC-1-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE: | 0.38 in |
| AK: | 4.5 | D: | 3.38 |
| AA: | 10.25 | LM: | 8.82 |
| I: | 4.84 in | LL: | 2.38 in |
| AE2: | 0.56 | P: | 2.38 in |
| U: | 0.875 in | V: | 2.51 in |
| T: | 1.438 | G: | 2.32 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | AJ: | 5.88 |
| H: | 0.53 in | L: | 6.57 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.45 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output RPM: | 175 |
| Series Code: | OE | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

