Grove Gear 30YFC-1-1.438-56C-10-L4
Part #:30YFC-1-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| T: | 1.438 | G: | 2.32 |
| AG: | 5.16 | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| L: | 6.57 in | H: | 0.53 in |
| AA: | 10.25 | D: | 3.38 |
| BF: | 0.41 | P: | 2.38 in |
| I: | 4.84 in | AB: | 4.76 |
| V: | 2.51 in | LM: | 8.82 |
| BE: | 0.38 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

