Grove Gear 30YFC-1-1.438-56C-10-L9
Part #:30YFC-1-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LM: | 8.82 |
| L: | 6.57 in | AE2: | 0.56 |
| AB: | 4.76 | BE: | 0.38 in |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | AA: | 10.25 |
| LL: | 2.38 in | AJ: | 5.88 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| T: | 1.438 | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.25 |
| D: | 3.38 | AG: | 5.16 |
| BD: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 5.45 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 23 | Ratio: | 10:1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Model Code: | 30YFC | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

