How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AK: | 4.5 |
| P: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
| H: | 0.53 in | I: | 4.84 in |
| BE: | 0.38 in | D: | 3.38 |
| BF: | 0.41 | AA: | 10.25 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AB: | 4.76 | U: | 0.875 in |
| AE2: | 0.56 | L: | 6.57 in |
| LM: | 8.82 | LL: | 2.38 in |
| T: | 1.438 | BD: | 5.88 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Gear Type: | Worm |
| Model Code: | 30YFC | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

