How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AF: | 0.25 |
| LL: | 2.38 in | L: | 6.57 in |
| AJ: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | LM: | 8.82 |
| BE: | 0.38 in | U: | 0.875 in |
| V: | 2.51 in | AG: | 5.16 |
| BD: | 5.88 | AB: | 4.76 |
| AK: | 4.5 | AE2: | 0.56 |
| T: | 1.438 | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Bore Code: | 23 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Ratio: | 15:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

