How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| U: | 0.875 in | L: | 6.57 in |
| T: | 1.438 | I: | 4.84 in |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 8.82 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AG: | 5.16 | V: | 2.51 in |
| AA: | 10.25 | AK: | 4.5 |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.21 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Series Code: | OE |
| Output Shaft Direction: | 1 | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Bore Code: | 23 |
| Ratio Range: | 15:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

