How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.41 |
| D: | 3.38 | V: | 2.51 in |
| I: | 4.84 in | BE: | 0.38 in |
| AF: | 0.25 | AK: | 4.5 |
| T: | 1.438 | L: | 6.57 in |
| G: | 2.32 | AA: | 10.25 |
| AJ: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| LM: | 8.82 | AG: | 5.16 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Assembly: | YFC-1 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Service Factor: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 15:1 |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

