How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | LL: | 2.38 in |
| BD: | 5.88 | AG: | 5.16 |
| AK: | 4.5 | G: | 2.32 |
| V: | 2.51 in | U: | 0.875 in |
| AJ: | 5.88 | BF: | 0.41 |
| H: | 0.53 in | AF: | 0.25 |
| I: | 4.84 in | D: | 3.38 |
| BE: | 0.38 in | T: | 1.438 |
| AE2: | 0.56 | P: | 2.38 in |
| L: | 6.57 in | AA: | 10.25 |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Ratio Range: | 30:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Bore Code: | 23 | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

