How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AK: | 4.5 |
| AJ: | 5.88 | U: | 0.875 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AG: | 5.16 | LL: | 2.38 in |
| H: | 0.53 in | I: | 4.84 in |
| AB: | 4.76 | D: | 3.38 |
| LM: | 8.82 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| BE: | 0.38 in | AE2: | 0.56 |
| G: | 2.32 | L: | 6.57 in |
| P: | 2.38 in | T: | 1.438 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

