How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | L: | 6.57 in |
| AJ: | 5.88 | LL: | 2.38 in |
| P: | 2.38 in | AA: | 10.25 |
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 3 in | BD: | 5.88 |
| AB: | 4.76 | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| AG: | 5.16 | U: | 0.875 in |
| I: | 4.84 in | AE2: | 0.56 |
| LM: | 8.82 | H: | 0.53 in |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 6.68 | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

