How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| L: | 6.57 in | AA: | 10.25 |
| H: | 0.53 in | I: | 4.84 in |
| AJ: | 5.88 | G: | 2.32 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| P: | 2.38 in | AE2: | 0.56 |
| BE: | 0.38 in | BD: | 5.88 |
| T: | 1.438 | D: | 3.38 |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.875 in | V: | 2.51 in |
| LL: | 2.38 in | LM: | 8.82 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 6.68 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

