How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AJ: | 5.88 |
| L: | 6.57 in | G: | 2.32 |
| H: | 0.53 in | D: | 3.38 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AF: | 0.25 | AA: | 10.25 |
| P: | 2.38 in | BE: | 0.38 in |
| U: | 0.875 in | BD: | 5.88 |
| AE2: | 0.56 | AG: | 5.16 |
| V: | 2.51 in | AK: | 4.5 |
| AB: | 4.76 | LL: | 2.38 in |
| T: | 1.438 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Model Code: | 30YFC | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 6.68 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

