How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | U: | 0.875 in |
| D: | 3.38 | AA: | 10.25 |
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.25 |
| AJ: | 5.88 | L: | 6.57 in |
| LM: | 8.82 | BF: | 0.41 |
| H: | 0.53 in | AG: | 5.16 |
| G: | 2.32 | AB: | 4.76 |
| T: | 1.438 | AK: | 4.5 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| P: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.54 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Output RPM: | 35 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

