How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | L: | 6.57 in |
| BE: | 0.38 in | T: | 1.438 |
| P: | 2.38 in | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| LM: | 8.82 | AB: | 4.76 |
| LL: | 2.38 in | V: | 2.51 in |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | D: | 3.38 |
| H: | 0.53 in | G: | 2.32 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Input HP @ 1750 RPM: | 1.28 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 23 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Ratio Range: | 60:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

