How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| LL: | 2.38 in | G: | 2.32 |
| T: | 1.438 | I: | 4.84 in |
| BF: | 0.41 | AA: | 10.25 |
| AK: | 4.5 | V: | 2.51 in |
| L: | 6.57 in | H: | 0.53 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| BD: | 5.88 | AB: | 4.76 |
| AJ: | 5.88 | AF: | 0.25 |
| AG: | 5.16 | AE2: | 0.56 |
| U: | 0.875 in | P: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | 30YFC | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.28 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

