How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AB: | 4.76 |
| AA: | 10.25 | AG: | 5.16 |
| AF: | 0.25 | AJ: | 5.88 |
| LL: | 2.38 in | P: | 2.38 in |
| D: | 3.38 | U: | 0.875 in |
| BD: | 5.88 | H: | 0.53 in |
| T: | 1.438 | LM: | 8.82 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| AE2: | 0.56 | L: | 6.57 in |
| V: | 2.51 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

