How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| AB: | 4.76 | T: | 1.5 |
| BD: | 5.88 | G: | 2.32 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| LM: | 8.82 | V: | 2.51 in |
| AE2: | 0.56 | AG: | 5.16 |
| P: | 2.38 in | AJ: | 5.88 |
| I: | 4.84 in | U: | 0.875 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Bore Code: | 24 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Model Code: | 30YFC |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

