How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | V: | 2.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| U: | 0.875 in | AG: | 5.16 |
| P: | 2.38 in | T: | 1.5 |
| I: | 4.84 in | L: | 6.57 in |
| D: | 3.38 | AA: | 10.25 |
| BF: | 0.41 | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| AJ: | 5.88 | LM: | 8.82 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Output Diameter (in): | 1.5 in | Bore Code: | 24 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

