How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 8.82 |
| BF: | 0.41 | G: | 2.32 |
| LL: | 2.38 in | BE: | 0.38 in |
| AJ: | 5.88 | T: | 1.5 |
| U: | 0.875 in | AK: | 4.5 |
| V: | 2.51 in | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| Center Distance (in): | 3 in | AG: | 5.16 |
| P: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | I: | 4.84 in |
| L: | 6.57 in | AB: | 4.76 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Bore Code: | 24 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 10:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output RPM: | 175 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

