How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| LL: | 2.38 in | L: | 6.57 in |
| AA: | 10.25 | I: | 4.84 in |
| H: | 0.53 in | LM: | 8.82 |
| BE: | 0.38 in | G: | 2.32 |
| BF: | 0.41 | D: | 3.38 |
| V: | 2.51 in | T: | 1.5 |
| AG: | 5.16 | AJ: | 5.88 |
| AB: | 4.76 | AF: | 0.25 |
| P: | 2.38 in | U: | 0.875 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 5.45 | Bore Code: | 24 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output RPM: | 175 |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

