How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AA: | 10.25 |
| AK: | 4.5 | Center Distance (in): | 3 in |
| G: | 2.32 | AG: | 5.16 |
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | LL: | 2.38 in |
| P: | 2.38 in | LM: | 8.82 |
| L: | 6.57 in | AB: | 4.76 |
| BD: | 5.88 | I: | 4.84 in |
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 5.88 | U: | 0.875 in |
| T: | 1.5 | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Model Code: | 30YFC | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 175 |
| Bore Code: | 24 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

