How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| LL: | 2.38 in | AG: | 5.16 |
| G: | 2.32 | AK: | 4.5 |
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | P: | 2.38 in |
| AA: | 10.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| D: | 3.38 | T: | 1.5 |
| BD: | 5.88 | BF: | 0.41 |
| L: | 6.57 in | H: | 0.53 in |
| AB: | 4.76 | LM: | 8.82 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.5 in |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.603 | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Service Factor: | 1 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Model Code: | 30YFC |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 100:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

