How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | U: | 0.875 in |
| AF: | 0.25 | AG: | 5.16 |
| AK: | 4.5 | G: | 2.32 |
| AE2: | 0.56 | BD: | 5.88 |
| AJ: | 5.88 | LL: | 2.38 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| AA: | 10.25 | I: | 4.84 in |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | BF: | 0.41 |
| P: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | AB: | 4.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.5 in |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

