How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| AJ: | 5.88 | LM: | 8.82 |
| AF: | 0.25 | BD: | 5.88 |
| AA: | 10.25 | L: | 6.57 in |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.41 | T: | 1.5 |
| BE: | 0.38 in | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.38 in |
| U: | 0.875 in | G: | 2.32 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.5 in | Output RPM: | 117 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Bore Code: | 24 | Product Type: | Right Angle |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

