How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | U: | 0.875 in |
| G: | 2.32 | BE: | 0.38 in |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | AF: | 0.25 |
| AG: | 5.16 | AK: | 4.5 |
| D: | 3.38 | L: | 6.57 in |
| V: | 2.51 in | AA: | 10.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| AE2: | 0.56 | T: | 1.5 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Output Diameter (in): | 1.5 in | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 15:1 | Model Code: | 30YFC |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

