How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L: | 6.57 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| LL: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | P: | 2.38 in |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.51 in | AG: | 5.16 |
| H: | 0.53 in | T: | 1.5 |
| AA: | 10.25 | I: | 4.84 in |
| AF: | 0.25 | AE2: | 0.56 |
| G: | 2.32 | LM: | 8.82 |
Technical Specifications
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.23 |
| Model Code: | 30YFC | Bore Code: | 24 |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 140TC | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

