How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | LL: | 2.38 in |
| BD: | 5.88 | Center Distance (in): | 3 in |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | AJ: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
| G: | 2.32 | V: | 2.51 in |
| H: | 0.53 in | L: | 6.57 in |
| AK: | 4.5 | AE2: | 0.56 |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in | LM: | 8.82 |
| T: | 1.5 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Output Diameter (in): | 1.5 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 3.23 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

