How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | U: | 0.875 in |
| AJ: | 5.88 | LL: | 2.38 in |
| LM: | 8.82 | BD: | 5.88 |
| AA: | 10.25 | T: | 1.5 |
| L: | 6.57 in | BF: | 0.41 |
| D: | 3.38 | V: | 2.51 in |
| AK: | 4.5 | AF: | 0.25 |
| G: | 2.32 | AB: | 4.76 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.84 in | P: | 2.38 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 58.3 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Gear Type: | Worm | Bore Code: | 24 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.38 | Input RPM: | 1,750 |
| Series Code: | OE | Output Diameter (in): | 1.5 in |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

