How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | G: | 2.32 |
| BD: | 5.88 | V: | 2.51 in |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | L: | 6.57 in |
| U: | 0.875 in | AG: | 5.16 |
| AB: | 4.76 | AJ: | 5.88 |
| LM: | 8.82 | Center Distance (in): | 3 in |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.5 | AK: | 4.5 |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Bore Code: | 24 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

