How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| AA: | 10.25 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| LM: | 8.82 | L: | 6.57 in |
| AJ: | 5.88 | T: | 1.5 |
| AK: | 4.5 | U: | 0.875 in |
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | P: | 2.38 in |
| G: | 2.32 | AG: | 5.16 |
| I: | 4.84 in | V: | 2.51 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Model Code: | 30YFC |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Bore Code: | 24 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

